1. Inductors (Coils)

LQH44NNR74M03#

“#” indicates a package specification code.

Size Code 4040 (1515) in mm (in inch), General use

< List of part numbers with package codes >
LQH44NNR74M03K LQH44NNR74M03L

Appearance & Shape

Murata Icon X Specifications

L size 4.0±0.2mm
W size 4.0±0.2mm
T size 4.3±0.2mm
Size code inch (mm) 1515 (4040)
Inductance 0.74μH±20%
Inductance Test Frequency 1kHz
Rated current (Itemp) (Based on Temperature rise) 3.50A
Max. of DC resistance 0.0143Ω
Operating Temperature Range (Self-temperature rise is included) -40℃ to 125℃
Class of magnetic shield No Shield
Self resonance frequency (min.) 150MHz
Operating Temperature Range(Self-temperature rise is not included) -40℃ to 85℃
DC Resistance Intermediate Values 0.011Ω±30%
Series LQH44NN_03

Murata Icon X Notices

When rated current is applied to the products, inductance will be within ±30% of initial inductance value. When rated current is applied to the products, the temperature rise caused by self-generated heat shall be limited to 40°C max.

Murata Icon X References

Packaging Specifications Minimum Order Quantity
K 330Embossed Tape 1500
L 180Embossed Tape 250

Mass (typ.)

1 piece

0.26g

Download a PDF file of this page