1. Inductors (Coils)

LQM18NN1R8K00#

“#” indicates a package specification code.

Size Code 1608 (0603) in mm (in inch)

< List of part numbers with package codes >
LQM18NN1R8K00J LQM18NN1R8K00B LQM18NN1R8K00D

Appearance & Shape

Murata Icon X Specifications

L size 1.6±0.15mm
W size 0.8±0.15mm
T size 0.8±0.15mm
Size code inch (mm) 0603 (1608)
Inductance 1800nH±10%
Inductance Test Frequency 10MHz
Rated current (Isat) (Based on Inductance change) 25mA
Rated current (Itemp) (Based on Temperature rise) 25mA
Max. of DC resistance 0.95Ω
Class of magnetic shield Ferrite Core
Q(min.) 35
Q Test Frequency 10MHz
Self resonance frequency (min.) 55MHz
Operating Temperature Range(Self-temperature rise is not included) -40℃ to 85℃
Series LQM18NN_00

Murata Icon X References

Packaging Specifications Minimum Order Quantity
J 330mm Paper Tape 10000
B Bulk(Bag) 1000
D 180mm Paper Tape 4000

Mass (typ.)

1 piece

0.005g

Download a PDF file of this page