1. Inductors (Coils)

LQM18NN2R2K00#

“#” indicates a package specification code.

Size Code 1608 (0603) in mm (in inch)

< List of part numbers with package codes >
LQM18NN2R2K00J LQM18NN2R2K00B LQM18NN2R2K00D

Appearance & Shape

Murata Icon X Specifications

L size 1.6±0.15mm
W size 0.8±0.15mm
T size 0.8±0.15mm
Size code inch (mm) 0603 (1608)
Inductance 2200nH±10%
Inductance Test Frequency 10MHz
Rated current (Isat) (Based on Inductance change) 15mA
Rated current (Itemp) (Based on Temperature rise) 15mA
Max. of DC resistance 1.15Ω
Class of magnetic shield Ferrite Core
Q(min.) 35
Q Test Frequency 10MHz
Self resonance frequency (min.) 50MHz
Operating Temperature Range(Self-temperature rise is not included) -40℃ to 85℃
Series LQM18NN_00

Murata Icon X References

Packaging Specifications Minimum Order Quantity
J 330mm Paper Tape 10000
B Bulk(Bag) 1000
D 180mm Paper Tape 4000

Mass (typ.)

1 piece

0.005g

Download a PDF file of this page