1. Inductors (Coils)

LQM21DN220N00#

“#” indicates a package specification code.

Low DC Resistance Type

< List of part numbers with package codes >
LQM21DN220N00L LQM21DN220N00K LQM21DN220N00B

Appearance & Shape

Murata Icon X Specifications

L size 2.0±0.2mm
W size 1.25±0.2mm
T size 1.25±0.2mm
Size code inch (mm) 0805 (2012)
Inductance 22μH±30%
Inductance Test Frequency 1MHz
Rated current (Itemp) (Based on Temperature rise) 13mA
Max. of DC resistance 0.65Ω
Class of magnetic shield Ferrite Core
Self resonance frequency (min.) 16MHz
Operating Temperature Range(Self-temperature rise is not included) -40℃ to 85℃
Series LQM21DN_00

Murata Icon X References

Packaging Specifications Minimum Order Quantity
L 180Embossed Tape 3000
K 330Embossed Tape 10000
B Bulk(Bag) 1000

Mass (typ.)

1 piece

0.016g

Murata Icon X Characteristic Data

Download a PDF file of this page