1. Inductors (Coils)

LQM21DN4R7N00#

“#” indicates a package specification code.

Low DC Resistance Type

< List of part numbers with package codes >
LQM21DN4R7N00J LQM21DN4R7N00B LQM21DN4R7N00D

Appearance & Shape

Murata Icon X Specifications

L size 2.0±0.2mm
W size 1.25±0.2mm
T size 0.85±0.2mm
Size code inch (mm) 0805 (2012)
Inductance 4.7μH±30%
Inductance Test Frequency 1MHz
Rated current (Itemp) (Based on Temperature rise) 30mA
Max. of DC resistance 0.3Ω
Class of magnetic shield Ferrite Core
Self resonance frequency (min.) 35MHz
Operating Temperature Range(Self-temperature rise is not included) -40℃ to 85℃
Series LQM21DN_00

Murata Icon X References

Packaging Specifications Minimum Order Quantity
J 330mm Paper Tape 10000
B Bulk(Bag) 1000
D 180mm Paper Tape 4000

Mass (typ.)

1 piece

0.01g

Murata Icon X Characteristic Data

Download a PDF file of this page