1. Inductors (Coils)

LQP02HQ0N3W02#

“#” indicates a package specification code.

0402 (01005) in mm (in inch), achieved inductrial highest class Q value

< List of part numbers with package codes >
LQP02HQ0N3W02B LQP02HQ0N3W02L LQP02HQ0N3W02E

Appearance & Shape

Murata Icon X Specifications

L size 0.4±0.02mm
W size 0.2±0.02mm
T size 0.3±0.02mm
Size code inch (mm) 01005 (0402)
Inductance 0.3nH±0.05nH
Inductance Test Frequency 500MHz
Rated current (Itemp) (Based on Temperature rise) 1000mA
Max. of DC resistance 0.02Ω
Q(min.) -
Q Test Frequency 500MHz
Self resonance frequency (min.) 17GHz
Operating Temperature Range(Self-temperature rise is not included) -55℃ to 125℃
Series LQP02HQ_02

Murata Icon X References

Packaging Specifications Minimum Order Quantity
B Bulk(Bag) 500
L 180Embossed Tape 30000
E 180mm Paper Tape (W8P2) 15000

Mass (typ.)

1 piece

0.085mg

Download a PDF file of this page