1. Inductors (Coils)

LQW15AN22NJ80#

“#” indicates a package specification code.

Size Code 1005 (0402) in mm (in inch), Wound Type

< List of part numbers with package codes >
LQW15AN22NJ80B LQW15AN22NJ80D

Appearance & Shape

Murata Icon X Specifications

L size 1.0±0.1mm
W size 0.6±0.1mm
T size 0.5±0.1mm
Size code inch (mm) 0402 (1005)
Inductance 22nH±5%
Inductance Test Frequency 100MHz
Rated current (Itemp) (Based on Temperature rise) 780mA
Max. of DC resistance 0.202Ω
Q(min.) 30
Q Test Frequency 250MHz
Self resonance frequency (min.) 4.5GHz
Operating Temperature Range(Self-temperature rise is not included) -55℃ to 125℃
Series LQW15AN_80

Murata Icon X References

Packaging Specifications Minimum Order Quantity
B Bulk(Bag) 500
D 180mm Paper Tape 10000

Mass (typ.)

1 piece

0.0009g

Murata Icon X Notice For General

Murata Icon X Characteristic Data

Download a PDF file of this page