1. Inductors (Coils)

LQW15CAR14J00#

“#” indicates a package specification code.

0402(inch) size wound ferrite core inductor for audio line choke.

< List of part numbers with package codes >
LQW15CAR14J00B LQW15CAR14J00D

Appearance & Shape

Murata Icon X Specifications

L size 1.02±0.1mm
W size 0.55±0.06mm
T size 0.56±0.1mm
Size code inch (mm) 0402 (1005)
Inductance 140nH±5%
Inductance Test Frequency 10MHz
Rated current (Itemp) (Based on Temperature rise) 680mA
Max. of DC resistance 0.18Ω
Operating Temperature Range (Self-temperature rise is included) -40℃ to 125℃
Class of magnetic shield No Shield
Self resonance frequency (min.) 1400MHz
Series LQW15CA_00

Murata Icon X Notices

Typical impedance: 780Ω (typ) @ 900MHz/1300Ω (typ) @ 1.7GHz

Murata Icon X References

Packaging Specifications Minimum Order Quantity
B Bulk(Bag) 500
D 180mm Paper Tape 10000

Mass (typ.)

1 piece

0.0012g

Murata Icon X Characteristic Data

Download a PDF file of this page