1. Inductors (Coils)

LQW15DN150M00#

“#” indicates a package specification code.

For RF Choke, Voltage Conversion

< List of part numbers with package codes >
LQW15DN150M00B LQW15DN150M00D

Appearance & Shape

Murata Icon X Specifications

L size 1.1±0.1mm
W size 0.65±0.1mm
T size 0.6±0.1mm
Size code inch (mm) 0402 (1005)
Inductance 15μH±20%
Inductance Test Frequency 10MHz
Rated current (Isat) (Based on Inductance change) 100mA
Rated current (Itemp) (Based on Temperature rise) 100mA
Max. of DC resistance 6.555Ω
Class of magnetic shield Magnetic Resin
Self resonance frequency (min.) 20MHz
DC Resistance Intermediate Values 5.7Ω±15%
Operating Temperature Range -40℃ to 85℃
Series LQW15DN_00

Murata Icon X Notices

When rated current is applied to the products, inductance will be within ±30% of nominal inductance value. When rated current is applied to the products, the temperature rise caused by self-generated heat shall be limited to 40°C max.

Murata Icon X References

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 500
D 180mm Paper Tape 8000

Mass (typ.)

1 piece

0.002g

Murata Icon X Characteristic Data