1. Inductors (Coils)

LQW18AN12NG10#

“#” indicates a package specification code.

Size Code 1608 (0603) in mm (in inch), High Q, Low DC Resistance Type

< List of part numbers with package codes >
LQW18AN12NG10B LQW18AN12NG10D LQW18AN12NG10J

Appearance & Shape

Murata Icon X Specifications

L size 1.6±0.2mm
W size 0.8±0.3mm
T size 0.8±0.2mm
Size code inch (mm) 0603 (1608)
Inductance 12nH±2%
Inductance Test Frequency 100MHz
Rated current (Itemp) (Based on Temperature rise) 750mA
Max. of DC resistance 0.071Ω
Q(min.) 38
Q Test Frequency 250MHz
Self resonance frequency (min.) 5000MHz
Operating Temperature Range(Self-temperature rise is not included) -55℃ to 125℃
Series LQW18AN_10

Murata Icon X References

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 500
D 180mm Paper Tape 4000
J 330mm Paper Tape 10000

Mass (typ.)

1 piece

0.003g

Murata Icon X Characteristic Data