1. Inductors (Coils)

LQW2BAS24NG00#

“#” indicates a package specification code.

Size Code 2015 (0805) in mm (in inch), Horizontal Wound Type

< List of part numbers with package codes >
LQW2BAS24NG00B LQW2BAS24NG00L LQW2BAS24NG00K

Appearance & Shape

Murata Icon X Specifications

L size 2.09±0.2mm
W size 1.53±0.2mm
T size 1.42±0.1mm
Size code inch (mm) 0805 (2015)
Inductance 24nH±2%
Inductance Test Frequency 250MHz
Rated current (Itemp) (Based on Temperature rise) 500mA
Max. of DC resistance 0.22Ω
Q(min.) 50
Q Test Frequency 500MHz
Self resonance frequency (min.) 2400MHz
Operating Temperature Range(Self-temperature rise is not included) -55℃ to 125℃
Series LQW2BAS_00

Murata Icon X References

Packaging Specifications Minimum Order Quantity
B Bulk(Bag) 500
L 180Embossed Tape 2000
K 330Embossed Tape 8000

Mass (typ.)

1 piece

0.014g

Murata Icon X Characteristic Data

Download a PDF file of this page