1. Inductors (Coils)

LQW2BHN18NK13#

“#” indicates a package specification code.

Size Code 2015 (0805) in mm (in inch), High Q Wound, Low DC Resistance Type

< List of part numbers with package codes >
LQW2BHN18NK13K LQW2BHN18NK13L

Appearance & Shape

Murata Icon X Specifications

L size 2.0±0.2mm
W size 1.5±0.2mm
T size 1.7+0.08/-0.1mm
Size code inch (mm) 0805 (2015)
Inductance 18.8nH±10%
Inductance Test Frequency 100MHz
Rated current (Itemp) (Based on Temperature rise) 1000mA
Max. of DC resistance 0.05Ω
Q(min.) 40
Q Test Frequency 250MHz
Self resonance frequency (min.) 2600MHz
Operating Temperature Range(Self-temperature rise is not included) -40℃ to 85℃
Series LQW2BHN_13

Murata Icon X References

Packaging Specifications Minimum Order Quantity
K 330Embossed Tape 7500
L 180Embossed Tape 2000

Mass (typ.)

1 piece

0.009g

Download a PDF file of this page