1. Inductors (Coils)

LQW2UAS39NJ0C#

“#” indicates a package specification code.

Air-core inductor with non-magnetic electrode material which does not disturb magnetic field in magnetic field utilized application such as MRI.

< List of part numbers with package codes >
LQW2UAS39NJ0CB LQW2UAS39NJ0CL

Appearance & Shape

Murata Icon X Specifications

L size 2.62±0.3mm
W size 2.45±0.2mm
T size 1.83±0.2mm
Size code inch (mm) 1008 (2520)
Inductance 39nH±5%
Inductance Test Frequency 50MHz
Rated current (Itemp) (Based on Temperature rise) 1000mA
Max. of DC resistance 0.15Ω
Q(min.) 60
Q Test Frequency 350MHz
Self resonance frequency (min.) 1500MHz
Operating Temperature Range(Self-temperature rise is not included) -40℃ to 85℃
Series LQW2UAS_0C

Murata Icon X References

Packaging Specifications Minimum Order Quantity
B Bulk(Bag) 500
L 180Embossed Tape 2000

Mass (typ.)

1 piece

0.039g

Download a PDF file of this page