1. Inductors (Coils)

LQW2UASR10F00#

“#” indicates a package specification code.

Size Code 2520 (1008) in mm (in inch), Wound Type

< List of part numbers with package codes >
LQW2UASR10F00B LQW2UASR10F00L

Appearance & Shape

Murata Icon X Specifications

L size 2.62±0.3mm
W size 2.45±0.2mm
T size 1.83±0.2mm
Size code inch (mm) 1008 (2520)
Inductance 100nH±1%
Inductance Test Frequency 25MHz
Rated current (Itemp) (Based on Temperature rise) 650mA
Max. of DC resistance 0.56Ω
Q(min.) 60
Q Test Frequency 350MHz
Self resonance frequency (min.) 1000MHz
Operating Temperature Range(Self-temperature rise is not included) -55℃ to 125℃
Series LQW2UAS_00

Murata Icon X References

Packaging Specifications Minimum Order Quantity
B Bulk(Bag) 500
L 180Embossed Tape 2000

Mass (typ.)

1 piece

0.039g

Murata Icon X Characteristic Data

Download a PDF file of this page