1. Inductors (Coils)

LQW31HN23NJ03#

“#” indicates a package specification code.

Size Code 3216 (1206) in mm (in inch), Wound Type

< List of part numbers with package codes >
LQW31HN23NJ03K LQW31HN23NJ03L

Appearance & Shape

Murata Icon X Specifications

L size 3.2±0.3mm
W size 1.6±0.2mm
T size 1.8±0.2mm
Size code inch (mm) 1206 (3216)
Inductance 23nH±5%
Inductance Test Frequency 100MHz
Rated current (Itemp) (Based on Temperature rise) 590mA
Max. of DC resistance 0.0644Ω
Q(min.) 60
Q Test Frequency 436MHz
Self resonance frequency (min.) 1000MHz
Operating Temperature Range(Self-temperature rise is not included) -40℃ to 85℃
DC Resistance Intermediate Values 0.046Ω±40%
Series LQW31HN_03

Murata Icon X References

Packaging Specifications Minimum Order Quantity
K 330Embossed Tape 7500
L 180Embossed Tape 2000

Mass (typ.)

1 piece

0.02g