1. Inductors (Coils)

LQW32FT4R7M0H#

“#” indicates a package specification code.

Wide frequency band, high inductance, for power line.

AEC-Q200 Conforming Products *Please contact us if you have any questions.

< List of part numbers with package codes >
LQW32FT4R7M0HB LQW32FT4R7M0HL

Appearance & Shape

Murata Icon X Specifications

L size 3.2±0.2mm
W size 2.5±0.2mm
T size 2.3±0.2mm
Size code inch (mm) 1210 (3225)
Inductance 4.7μH±20%
Inductance Test Frequency 1MHz
Rated current (Isat) (Based on Inductance change) 850mA
Rated current (Itemp) (Based on Temperature rise) 850mA(Ambient temp.85℃)720mA(Ambient temp.105℃)400mA(Ambient temp.125℃)
Max. of DC resistance 0.28Ω
Class of magnetic shield Ferrite Core
Self resonance frequency (min.) 100MHz
Operating Temperature Range -40℃ to 125℃
Series LQW32FT_0H

Murata Icon X Notices

Please consider 'Notice (Rating).' When rated current is applied to the products, inductance will be within ±30% of nominal inductance. Keep the temperature (ambient temperature plus self-generation of heat) under 125°C. When rated current is applied to the products, the temperature rise caused by self-generated heat shall be limited to 40°C max. Rated current is derated as following figure depending on the operating temperature.

Murata Icon X References

Packaging Specifications Minimum Order Quantity
B Bulk(Bag) 500
L 180Embossed Tape 1500

Mass (typ.)

1 piece

0.073g

Murata Icon X Notice For General

Murata Icon X Characteristic Data