1. Inductors (Coils)

MDH12577C-331MA#

“#” indicates a package specification code.

Superior vibration proof capability

AEC-Q200 Conforming Products *Please contact us if you have any questions.

< List of part numbers with package codes >
MDH12577C-331MA=P3

Appearance & Shape

Murata Icon X Specifications

L size 12.8±0.3mm
W size 12.5±0.3mm
T size 7.7±0.3mm
Size code inch (mm) 5049 (128125)
Inductance 330μH±20%
Inductance Test Frequency 0.1MHz
Rated current (Isat) (Based on Inductance change) 1300mA
Rated current (Itemp) (Based on Temperature rise) 900mA
Max. of DC resistance 0.533Ω
Operating Temperature Range (Self-temperature rise is included) -55℃ to 150℃
Class of magnetic shield Ferrite Core
DC Resistance Intermediate Values 0.41Ω±30%
Series MDH12577C

Murata Icon X Notices

The saturation allowable DC current value is specified when the decrease of the nominal inductance value at 30%. Rated current (based on temperature rise) is specified when temperature of the inductor on our PCB for test purpose is raised 40°C by DC current.

Murata Icon X References

Packaging Specifications Minimum Order Quantity
=P3 330Embossed Tape 300

Mass (typ.)

1 piece

3.9g

Murata Icon X Notice For General

Murata Icon X Characteristic Data