1. Inductors (Coils)

MDH7045C-471MA#

“#” indicates a package specification code.

Superior vibration proof capability

AEC-Q200 Conforming Products *Please contact us if you have any questions.

< List of part numbers with package codes >
MDH7045C-471MA=P3

Appearance & Shape

Murata Icon X Specifications

L size 7.4±0.2mm
W size 7.0±0.2mm
T size 4.5±0.3mm
Size code inch (mm) 2928 (7470)
Inductance 470μH±20%
Inductance Test Frequency 0.1MHz
Rated current (Isat) (Based on Inductance change) 360mA
Rated current (Itemp) (Based on Temperature rise) 350mA
Max. of DC resistance 1.56Ω
Operating Temperature Range (Self-temperature rise is included) -55℃ to 150℃
Class of magnetic shield Ferrite Core
DC Resistance Intermediate Values 1.20Ω±30%
Series MDH7045C

Murata Icon X Notices

The saturation allowable DC current value is specified when the decrease of the nominal inductance value at 30%. Rated current (based on temperature rise) is specified when temperature of the inductor on our PCB for test purpose is raised 40°C by DC current.

Murata Icon X References

Packaging Specifications Minimum Order Quantity
=P3 330Embossed Tape 1000

Mass (typ.)

1 piece

0.75g

Murata Icon X Notice For General

Murata Icon X Characteristic Data