1. CapacitorsCeramic CapacitorsCeramic Capacitors(SMD)
3 Terminals Low ESL Chip Multilayer Ceramic Capacitors (EMI Filter) for Automotive

NFM18HC105C1C3#

“#” indicates a package specification code.

< List of part numbers with package codes >
NFM18HC105C1C3D

Appearance & Shape

Murata Icon X Specifications

Length 1.6±0.1mm
Width 0.8±0.1mm
Thickness 0.6±0.1mm
Capacitance 1.0μF ±20%
Distance between external terminals g 0.15mm min.
DC Resistance(max.) 20mΩ
External terminal size e 0.35±0.1mm
External terminal size i 0.4±0.1mm
External terminal size J 0.2±0.1mm
Operating Temperature Range -55℃ to 125℃
Rated Current 2A
Rated Voltage 16Vdc
Size code in inch(mm) 0603 (1608M)

Murata Icon X References

Packaging Specifications Standard Packing Quantity
D 180mm Paper Tape 4000

Mass (typ.)

1 piece

4.7mg

Murata Icon X Characteristic Data

Download a PDF file of this page