1. CapacitorsCeramic CapacitorsCeramic Capacitors(SMD)
Large Current 3 Terminals Low ESL Chip Multilayer Ceramic Capacitors (EMI Filter) for General Purpose

NFM18PC105R0J3#

“#” indicates a package specification code.

< List of part numbers with package codes >
NFM18PC105R0J3D

Appearance & Shape

Murata Icon X Specifications

Length 1.6±0.1mm
Width 0.8±0.1mm
Thickness 0.8±0.1mm
Capacitance 1.0μF ±20%
Distance between external terminals g 0.2mm min.
DC Resistance(max.) 10mΩ
External terminal size e 0.25±0.1mm
External terminal size i 0.4±0.1mm
Operating Temperature Range -55℃ to 105℃
Rated Current 4A
Rated Voltage 6.3Vdc
Size code in inch(mm) 0603 (1608M)

Murata Icon X References

Packaging Specifications Standard Packing Quantity
D 180mm Paper Tape 4000

Mass (typ.)

1 piece

6.0mg

Murata Icon X Characteristic Data