Appearance & Shape

Murata Icon X Specifications

L size or Outer diameter D 3.6mm max.
Width 3.5mm max.
T size 2.5mm max.
Lead spacing F 5.0±0.8mm
Lead diameter d 0.5±0.05mm
Capacitance 3900pF ±5%
Rated voltage 50Vdc
Temperature characteristics X8G(MURATA)
Temperature range of temperature characteristics -55℃ to 150℃
Operating Temperature Range -55℃ to 150℃
TC 20 to 150℃: 0±30ppm/℃-55 to 25℃: 0+30/-72ppm/℃
W1 size 6.0mm
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
0.1g

Murata Icon X Characteristic Data

Download a PDF file of this page