Appearance & Shape

Murata Icon X Specifications

L size or Outer diameter D 5.5mm max.
Width 7.5mm max.
T size 4.0mm max.
Lead spacing F 5.0±0.8mm
Lead diameter d 0.5±0.05mm
Capacitance 10μF ±20%
Rated voltage 50Vdc
Temperature characteristics X8L(MURATA)
Capacitance change rate +15/-40%
Temperature range of temperature characteristics -55℃ to 150℃
Operating Temperature Range -55℃ to 150℃
W1 size 10.0mm
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
0.38g

Murata Icon X Characteristic Data

Download a PDF file of this page