Appearance & Shape

Murata Icon X Specifications

L size or Outer diameter D 3.9mm max.
Width 3.5mm max.
T size 2.6mm max.
Lead spacing F 5.0±0.8mm
Lead diameter d 0.5±0.05mm
Capacitance 560pF ±5%
Rated voltage 100Vdc
Temperature characteristics CCG(MURATA)
Temperature range of temperature characteristics -55℃ to 200℃
Operating Temperature Range -55℃ to 200℃
TC -55℃ to 25℃: 0+30/-72ppm/℃25℃ to 125℃: 0±30ppm/℃125℃ to 200℃: 0+72/-30ppm/℃
W1 size 6.0mm
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
0.1g

Murata Icon X Characteristic Data

Download a PDF file of this page