WMRAG32K76CS1C00R0

    1. Timing DevicesCeramic Resonators/Crystal Units/MEMS Resonators

Murata Icon X Appearance & Shape

Appearance | WMRAG32K76CS1C00R0
Dimensions | WMRAG32K76CS1C00R0

Murata Icon X Specifications

Product TypeMEMS Resonator
SeriesWMRAG
Frequency32.7680kHz
Frequency Tolerance+/-20ppm max. (25+/-3℃)
Operating Temperature Range-30℃ to 85℃
Frequency Shift by Temperature-150 to +10ppm max.
Frequency Aging+/-3ppm max./year
Equivalent Series Resistance (ESR)75kohm max.
Drive Level (DL)0.2μW max.
Load Capacitance (Cs)8pF
Built-in Load Capacitance(CL1/CL2)6.9pF
ShapeSMD
WashNot available (Please be sure to consult with our sales representative or engineer whenever and prior to using the products.)
L x W (size)0.9x0.6mm

Murata Icon X Features

MEMS technology was used to realize the world’s smallest size resonator with very low ESR characteristics that is currently unachievable by quartz crystal resonators.

Features
1. The MEMS resonator is extremerly small size (0906), and contribute to reduction in mounting area.
2. The MEMS resonator with low ESR is realized lower power consumption by optimizing IC gain.
3. It is available for reflow soldering, wire bonding and transfer molding.

Murata Icon X Applications

Other Usage

Consumer

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

R0

180mm Plastic Tape

5000