Appearance & Shape

Murata Icon X Specifications

Product Type MEMS Resonator
Series WMRAG
Frequency 32.7680kHz
Frequency Tolerance +/-20ppm max. (+25+/-1℃)
Operating Temperature Range -40℃~125℃
Frequency Shift by Temperature -270 to +10ppm max.
Frequency Aging +/-3ppm max./year
Equivalent Series Resistance (ESR) 75kohm max.
Drive Level (DL) 0.2μW max.
Load Capacitance (Cs) 8pF
Built-in Load Capacitance(CL1/CL2) 6.9pF
Shape SMD
Wash Not available (Please be sure to consult with our sales representative or engineer whenever and prior to using the products.)
L x W (size) 0.9x0.6mm
Mass 0.4mg

Murata Icon X Features

MEMS technology was used to realize the world’s smallest size resonator with very low ESR characteristics that is currently unachievable by quartz crystal resonators.

Features
1. The MEMS resonator is extremerly small size (0906), and contribute to reduction in mounting area.
2. The MEMS resonator with low ESR is realized lower power consumption by optimizing IC gain.
3. It is available for reflow soldering, wire bonding and transfer molding.

Murata Icon X Applications

Other Usage

Consumer

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
R0 180mm Plastic Tape 5000
R1 180mm Plastic Tape 1000