XRCED37M400FXQ52R0

    1. Timing DevicesCeramic Resonators/Crystal Units/MEMS Resonators

Murata Icon X Appearance & Shape

Appearance | XRCED37M400FXQ52R0
Dimensions | XRCED37M400FXQ52R0

Murata Icon X Specifications

Product TypeCrystal Unit
SeriesXRCED
TypeMCR1210
Frequency37.4MHz
Frequency Tolerance+/-20ppm max. (Total)
Operating Temperature Range-30℃ to 85℃
Equivalent Series Resistance (ESR)60ohm max.
Drive Level (DL)30μW (100μW max.)
Load Capacitance (Cs)6pF
ShapeSMD
WashNot available (Please be sure to consult with our sales representative or engineer whenever and prior to using the products.)
L x W (size)1.2x1.0mm

Murata Icon X Features

Based on Murata's excellent package technology and high grade quartz crystal elements, achieving small size and high accuracy crystal unit.

Features
1. The series is available in the applications to be necessary for high accuracy frequency.
2. The crystal unit is extremerly small size (1210), and contribute to reduction in mounting area.
3. The series complies to RoHS directive, being lead-free (phase 3).

Murata Icon X Applications

Other Usage

Consumer

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

R0

180mm Plastic Tape

3000

Download a PDF file of this page

Related Products

We has introduced a new line, low-profile XRCTD series. (Size : 1.2×1.0×0.30mm) The characteristics of both series are the same and recommendable Part Number is XRCTD. For details see the product page.