XRCMD32M000FZQ52R0

    1. Timing DevicesCeramic Resonators/Crystal Units/MEMS Resonators

Murata Icon X Appearance & Shape

Appearance | XRCMD32M000FZQ52R0
Dimensions | XRCMD32M000FZQ52R0

Murata Icon X Specifications

Product TypeCrystal Unit
SeriesXRCMD
TypeMCR1612
Frequency32.0000MHz
Frequency Tolerance+/-30ppm max. (Total)
Operating Temperature Range-40℃ to 85℃
Frequency Aging+/-1ppm max./year
Equivalent Series Resistance (ESR)60ohm max.
Drive Level (DL)30μW (100μW max.)
Load Capacitance (Cs)6pF
ShapeSMD
WashNot available (Please be sure to consult with our sales representative or engineer whenever and prior to using the products.)
L x W (size)1.6x1.2mm

Murata Icon X Features

The crystal unit that realized small package and highly accurate frequency.
Based on Murata's excellent package technology and high grade quartz crystal elements, achieving small size and high accuracy resonators.

Features
1. The series is available in the applications to be necessary for high accuracy resonator.
2. The resonator is extremerly small size (1612), and contribute to reduction in mounting area.
3. The series complies to RoHS directive, being lead-free (phase 3).

Murata Icon X Applications

Other Usage

Consumer

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

R0

180mm Plastic Tape

3000