Features
Based on Murata's excellent package technology and high grade quartz crystal elements, achieving small size and high accuracy crystal unit.
Features
1. The series is available in the applications to be necessary for high accuracy frequency.
2. The crystal unit is extremerly small size (1210), and contribute to reduction in mounting area.
3. The series complies to RoHS directive, being lead-free (phase 3).