Appearance & Shape

Murata Icon X Specifications

Product Type Crystal Unit
Series XRCTD
Type MCR1210
Frequency 37.4000MHz
Frequency Tolerance +/-20ppm max. (Total)
Operating Temperature Range -30℃~85℃
Equivalent Series Resistance (ESR) 60ohm max.
Drive Level (DL) 30μW (100μW max.)
Load Capacitance (Cs) 6pF
Shape SMD
Wash Not available (Please be sure to consult with our sales representative or engineer whenever and prior to using the products.)
L x W (size) 1.2x1.0mm
Mass 1.5mg

Murata Icon X Features

Based on Murata's excellent package technology and high grade quartz crystal elements, achieving small size and high accuracy crystal unit.

Features
1. The series is available in the applications to be necessary for high accuracy frequency.
2. The crystal unit is extremerly small size (1210), and contribute to reduction in mounting area.
3. The series complies to RoHS directive, being lead-free (phase 3).

Murata Icon X Applications

Other Usage

Consumer

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
R0 180mm Plastic Tape 3000