Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Oscillation circuits Not built-in
Size 9.0×9.0×1.9 mm
Frequency 4.0kHz
Sound Pressure Level 72dB (typ.)
Sound Pressure Level 65dB (min.)
Measure Condition of Sound Pressure Level [±1.5Vo-p,4.0kHz,square wave,10cm]
Maximum input voltage ±12.5Vo-p max.
Operating Temperature Range -40℃ to 85℃
Storage Temperature Range -40℃ to 85℃
Shape SMD
Drive Type External Drive
Mass 170mg

Murata Icon X Features

Taking advantage of extensive acoustic and mechanical design technology and high performance ceramics, Murata has developed SMD piezoelectric sounders that suit the thin, high-density design of electronic equipment.

Features
1. Small, thin and lightweight
2. High sound pressure level and clear sound
3. Reflowable
4. Tape & Reel supply

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
-R1 Embossed Tape 2000

Download a PDF file of this page

Details