BNX003-11

    1. Noise Suppression Products/EMI Suppression FiltersEMI Suppression FiltersBlock Type

Murata Icon X Appearance & Shape

Appearance | BNX003-11
Dimensions | BNX003-11

Murata Icon X Specifications

ShapeLead
Length12.0mm
Length Tolerance±0.5mm
Width11.0mm
Width Tolerance±0.5mm
Thickness12.5mm
Thickness Tolerancemax.
Rated Current10A
Operating Temperature Range-40℃ to 85℃
Mass(typ.)3.2g
Rated Voltage150Vdc
Withstanding Voltage375Vdc
Insulation Resistance(min.)100MΩ
Insertion Loss5MHz to 1GHz:40dB min. (Line impedance=50Ω)

Murata Icon X Features

The block type "EMIFIL" BNX series incorporates
through-type capacitor, monolithic chip capacitors and
bead. The BNX is high performance for use in DC power
circuits.

Features
1. The filter enables obtaining high insertion loss in
    wide frequency ranges from 0.5MHz to 1GHz.
2. Effective for impulse noise such as electrostatic
    discharge or spike noise.
3. There are no connection routes in the current
    circuits, thus ensuring highly reliable performance.

Applications
1. Displays (PDP/LCD-TV)
2. Digital AV equipment
3. Amusement equipment
4. PC peripheral equipment
5. Industry equipment

Murata Icon X Applications

Other Usage

For general

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

Box

100