Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

Shape Lead
Length 12.0mm
Length Tolerance ±0.5mm
Width 11.0mm
Width Tolerance ±0.5mm
Thickness 13.0mm
Thickness Tolerance max.
Rated Current 15A
Operating Temperature Range -40℃ to 85℃
Mass(typ.) 3.3g
Rated Voltage 50Vdc
Withstanding Voltage 125Vdc
Insulation Resistance(min.) 100MΩ
Insertion Loss 1MHz to 1GHz:40dB min. (Line impedance=50Ω)

Murata Icon X Features

The block type "EMIFIL" BNX series incorporates
through-type capacitor, monolithic chip capacitors and
bead. The BNX is high performance for use in DC power
circuits.

Features
1. The filter enables obtaining high insertion loss in
    wide frequency ranges from 1MHz to 1GHz.
2. Effective for impulse noise such as electrostatic
    discharge or spike noise.
3. There are no connection routes in the current
    circuits, thus ensuring highly reliable performance.

Applications
1. Displays (PDP/LCD-TV)
2. Digital AV equipment
3. Amusement equipment
4. PC peripheral equipment
5. Industry equipment

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
- Box 100

Download a PDF file of this page