NFG0NCN162HL3#

    1. Noise Suppression Products/EMI Suppression FiltersEMI Suppression FiltersCommon Mode Choke Coils/Common Mode Noise Filters
< List of part numbers with package codes >
NFG0NCN162HL3DNFG0NCN162HL3B

Murata Icon X Appearance & Shape

Appearance | NFG0NCN162HL3(NFG0NCN162HL3D)(NFG0NCN162HL3D,NFG0NCN162HL3B)
Dimensions | NFG0NCN162HL3(NFG0NCN162HL3D)(NFG0NCN162HL3D,NFG0NCN162HL3B)

Murata Icon X Specifications

ShapeSMD
Size Code (in mm)0806
Size Code (in inch)03025
Length0.9mm
Length Tolerance±0.05mm
Width0.68mm
Width Tolerance±0.05mm
Thickness0.4mm
Thickness Tolerance±0.05mm
Common Mode Impedance (at 100MHz)25Ω
Common Mode Impedance (at 100MHz) Tolerance±25%
Common Mode Insertion Loss Characteristic19dB Typ.(800MHz), 22dB Typ.(1GHz), 29dB Typ.(1.6GHz)
Rated Current100mA
Derating of Rated CurrentNo
Rated Voltage5Vdc
Withstanding Voltage12.5Vdc
DC Resistance(max.)1.85Ω
DC Resistance1.85Ω±25%
Insulation Resistance(min.)10MΩ
Cut-off Frequency4.0GHz (Typ.)
Operating Temperature Range-40℃ to 85℃
Mass(typ.)0.87mg
Number of Circuit1
Operating Temperature Range(Self-temperature rise is included)No

Murata Icon X Features

1. Small size and tight dimensional tolerance
  Size: 0.90x0.68x0.40mm
  Tolerance: +-0.05mm
2. Common mode noise suppression effect
   (The effect become maximum at 1.0GHz to 3.0GHz )
3. Compatible with high speed, large-capacity new
   transmission standard MIPI C-PHY.
   (Prevents signal damaging.)
4. Designed to match line impedance.

■Application
Common mode noise suppression of high
speed differential signal lines for mipi, C-PHY.
1. Note PCs
2. Cellular phones
3. Digital Still Cameras, Digital Video Cameras

Murata Icon X Applications

Limited Usage

For differential signal interface line

Other Usage

For general

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

D

180mm Paper Tape

10000

B

Bulk(Bag)

500