1. Product SearchNoise Suppression Products/EMI Suppression FiltersFerrite Beads/Inductor type filtersNFZ2MSM181SN10#

NFZ2MSM181SN10#

“#” at the end indicates the package specification code.

< List of part numbers with package codes >
NFZ2MSM181SN10B NFZ2MSM181SN10L

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

Shape SMD
Size Code (in inch) 0806
Length 2.0mm
Length Tolerance ±0.2mm
Width 1.6mm
Width Tolerance ±0.2mm
Thickness 0.9mm
Thickness Tolerance ±0.1mm
Operating Temperature Range -40℃ to 85℃
Mass(typ.) 0.012g
Number of Circuit 1
Rated Current (at 85℃) 3.4A
DC Resistance(max.) 0.025Ω
DC Resistance 0.020Ω (Typ.)
Impedance (at 100MHz) 180Ω
Impedance (at 100MHz) Tolerance ±25%
Size Code (in mm) 2016

Murata Icon X Features

1.Less audio distortion designing because of highly 
  linear characteristics of magnetic hysteresis.
2.Large rated current of 4000mA. (at 100ohm)
3.Low DC resistance is realized.
4.Low magnetic flux leakage with magnetically
  shielded structure.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 1000
L 180mm Embossed Tape 3000

Download a PDF file of this page