1. Inductors (Coils)

1226AS-H-2R7M#

“#” indicates a package specification code.

< List of part numbers with package codes >
1226AS-H-2R7M=P2

Appearance & Shape

Murata Icon X Specifications

L size 3.0±0.2mm
W size 2.8±0.2mm
T size 1.5mm
Size code inch (mm) 1211 (3028)
Inductance 2.7μH±20%
Inductance Test Frequency 0.1MHz
Rated current (Isat) (Based on Inductance change) 1300mA
Rated current (Itemp) (Based on Temperature rise) 2000mA
Max. of DC resistance 0.063Ω
Operating Temperature Range (Self-temperature rise is included) -40℃ to 85℃
Class of magnetic shield Ferrite Core
DC Resistance Intermediate Values 0.053Ω+20%/-30%
Series DEM2815C

Murata Icon X Notices

Rated current (Isat) is specified when the decrease of the initial inductance value at 30%. Rated current (Itemp) is specified when temperature of the inductor is raised 40°C by DC current.

Murata Icon X References

Packaging Specifications Minimum Order Quantity
=P2 180Embossed Tape 2000

Mass (typ.)

1 piece

0.0524g

Murata Icon X Characteristic Data

Download a PDF file of this page