1. Product SearchNoise Suppression Products/EMI Suppression FiltersFerrite Beads/Inductor type filtersBLM15HD601SN1#

BLM15HD601SN1#

“#” at the end indicates the package specification code.

< List of part numbers with package codes >
BLM15HD601SN1B BLM15HD601SN1D BLM15HD601SN1J

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

Shape SMD
Size Code (in inch) 0402
Length 1.0mm
Length Tolerance ±0.05mm
Width 0.5mm
Width Tolerance ±0.05mm
Thickness 0.5mm
Thickness Tolerance ±0.05mm
Operating Temperature Range -55℃ to 125℃
Mass(typ.) 0.001g
Number of Circuit 1
Rated Current (at 85℃) 300mA
Rated Current (at 125℃) 300mA
DC Resistance(max.) 0.85Ω
Impedance (at 100MHz) 600Ω
Impedance (at 100MHz) Tolerance ±25%
Impedance (at 1GHz) 1400Ω
Impedance (at 1GHz) Tolerance ±40%
Size Code (in mm) 1005

Murata Icon X Features

Excellent high frequency impedance characteristics
with 0402 (EIA) size.

Features (BLM15HG/HD/EG Series)
1. Small size: 1.0x0.5mm (0402)
2. Suitable for noise suppression in 1GHz or higher
    frequency
3. Low DC Resistance/Large Rated Current (BLM15E)
4. No Lead production using Ni+Sn plating in
    termination

Applications
1. EMI suppression for Note PC and DSC
2. Noise suppression for data line in mobile phone
3. Prevention of erroneous operation caused by local
    oscillation signal in mobile phone
4. Optical pickup modules

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 1000
D 180mm Paper Tape 10000
J 330mm Paper Tape 50000

Download a PDF file of this page