1. Product SearchNoise Suppression Products/EMI Suppression FiltersFerrite Beads/Inductor type filtersBLT5BPT680LN1#

BLT5BPT680LN1#

“#” at the end indicates the package specification code.

< List of part numbers with package codes >
BLT5BPT680LN1B BLT5BPT680LN1L

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

Shape SMD
Size Code (in inch) 2020
Length 5.0mm
Length Tolerance ±0.2mm
Width 5.0mm
Width Tolerance ±0.2mm
Thickness 5.0mm
Thickness Tolerance max.
Operating Temperature Range -55℃ to 150℃
Mass(typ.) 0.48g
Number of Circuit 1
Rated Current (at 85℃) 11A
Rated Current (at 125℃) 7A
Rated Current (at 150℃) 4.5A
DC Resistance(max.) 10mΩ
Impedance (at 100MHz) 68Ω
Impedance (at 100MHz) Tolerance (Typ.)
Size Code (in mm) 5050

Murata Icon X Features

1.It can be used under the -55 ℃ to +150 ℃
   usage environment.
2.Meets large current up to 11A max.
   suitable for power lines.
3.Meets to surface mounting.
4.Good bias current characteristics enables
   less drop down of impedance under large current.

Application
General power lines.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 50
L 180mm Embossed Tape 300

Download a PDF file of this page