Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Automotive powertrain/safety equipment,Automotive infotainment/comfort equipment,Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Automotive powertrain/safety equipment

Appearance & Shape

Murata Icon X Specifications

Shape Lead
Length 12.0mm
Length Tolerance ±0.2mm
Width 11.0mm
Width Tolerance ±0.2mm
Thickness 8.0mm
Thickness Tolerance ±0.5mm
Rated Current 15A
Operating Temperature Range -55℃ to 125℃
Mass(typ.) 2.0g
Rated Voltage 50Vdc
Withstanding Voltage 125Vdc
Insulation Resistance(min.) 500MΩ
Insertion Loss 1MHz to 1GHz:40dB min. (Line impedance=50Ω)

Murata Icon X Features

BNX012H series is noise suppression filter and ESD
surge protection filter for Automotive.
Suitable for the power supply circuits which is large
current and wide frequency range.

Features
1. Large rated current(15A)
2. High insertion loss characteristic over a wide frequency range
    1MHz to 1GHz: 40dB min
3. Low profile (height: 8.0mm except lead terminal)

Applications
Noise suppression and ESD surge protection for power
lines such as ECU, DC-DC Converters , and Inverter circuits.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
- Box 150

Download a PDF file of this page