1. Product SearchNoise Suppression Products/EMI Suppression FiltersBlock TypeBNX023-01#

BNX023-01#

“#” at the end indicates the package specification code.

< List of part numbers with package codes >
BNX023-01B BNX023-01K BNX023-01L

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

Shape SMD
Length 12.1mm
Length Tolerance ±0.2mm
Width 9.1mm
Width Tolerance ±0.2mm
Thickness 3.1mm
Thickness Tolerance ±0.2mm
Rated Current 20A
Operating Temperature Range -40℃ to 125℃
Mass(typ.) 0.8g
Rated Voltage 100Vdc
Withstanding Voltage 250Vdc
Insulation Resistance(min.) 500MΩ
Insertion Loss 1MHz to 1GHz:35dB min. (Line impedance=50Ω)

Murata Icon X Features

BNX022/023/028/029 is SMD type high performance and
provides excellent noise suppression on DC power lines.

Features
1. Large rated current (20A)
2. Supporting wide frequency range
    From 15kHz to 1GHz:35dB min.(BNX029)
3. Mounting area and volume is reduced.
4. Effective for impulse noise such as electro-
   static discharge or spike noise.

Applications
1. Displays (PDP/LCD-TV)
2. Digital AV equipment
3. Amusement equipment
4. PC peripheral equipment
5. Industry equipment, measurement equipment,
   power supplies

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 100
K 330mm Embossed Tape 1500
L 180mm Embossed Tape 400

Download a PDF file of this page