1. Product SearchFiltersCeramic Filters (CERAFIL®)FiltersCFWKA450KEFA001-R0

CFWKA450KEFA001-R0

  • Production Start Date : 5/1/1998
  • Last Time Buy Date : 3/31/2018
  • Date of Discontinuation : 6/30/2018

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Operating Temperature Range -20℃ to 80℃
Shape SMD
Elements 6
Center Frequency 450.0kHz
Nominal Center Value Yes
3dB Bandwidth fn±6.5kHzmin.
Stop Bandwidth 15.0kHz
Area of Stop Bandwidth [within 50dB]
Stop Band Attenuation 55dB[fn±18 to ±33kHz]
Spurious Attenuation 20dB[within 0.1 to 1.0MHz]
Insertion Loss 4.0dB[at fn]
Ripple 3.0dB[within fn±6.5kHz]
Input/Output Impedance 1500Ω
Mass 690mg

Murata Icon X Features

The CFWKA series is comprised of small, high-performance, thin (3.0mm) filters consisting of 6 ceramic elements. The filters are recommend for pager or hand-held cellular phones.

Features
1. The filters are mountable by automatic placers.
2. The filters can be reflow soldered.
3. They are slim, at only 3.0mm maximum thickness.
4. The filters are wide bandwidth, flat GDT within pass band.
5. Operating temperature range: -20 to +80 (degrees C), Storage temperature range: -40 to +85 (degrees C)

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
-R0 180mm Embossed Tape 350