1. Product SearchFiltersCeramic Filters (CERAFIL®)FiltersCFWLA455KEFA-B0

CFWLA455KEFA-B0

  • Production Start Date : 3/1/1990
  • Last Time Buy Date : 3/31/2018
  • Date of Discontinuation : 6/30/2018

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Operating Temperature Range -20℃ to 80℃
Shape Lead
Elements 6
Center Frequency 455.0kHz
Nominal Center Value Yes
6dB Bandwidth fn±7.5kHzmin.
Stop Bandwidth 15.0kHz
Area of Stop Bandwidth [within 50dB]
Stop Band Attenuation 35dB[within fn±100kHz]
Insertion Loss 6.0dB[at minimum loss point]
Ripple 3.0dB[within fn±5kHz]
Input/Output Impedance 1500Ω
Mass 690mg

Murata Icon X Features

Ceramic filter CFWLA series are low profi le high selectivity ceramic fi lters, which use 6 elements in ladder form. They are best suitable to high-class transceivers, cordless telephones and amateur radios.

Features
1. Low profile, high selectivity
2. Available bandwidths are B to J as standard
3. Easily mountable on any PC board
4. Operating temperature range: -20 to +80 (degrees C), Storage temperature range: -40 to +85 (degrees C)

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
-B0 Bulk 150