1. Product SearchTiming DevicesCeramic Resonators/Crystal UnitsCSTCR6M00G15C99-R0

CSTCR6M00G15C99-R0

  • Production Start Date : 5/1/2006
  • Last Time Buy Date : 6/30/2025
  • Date of Discontinuation : 12/31/2025

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Automotive powertrain/safety equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Product Type Ceramic Resonator (CERALOCK)
Series CSTCR_G_C
Frequency 6.000MHz
Frequency Tolerance +/-0.10% max.
Operating Temperature Range -40℃~125℃
Frequency Shift by Temperature +/-0.13% max.
Frequency Aging +/-0.07% max.
Resonant Impedance (R1) 50ohm max.
Built-in Load Capacitance(CL1/CL2) 39pF
Shape SMD
Wash available
L x W (size) 4.5x2.0mm
Mass 32mg

Murata Icon X Features

MURATA's frequency adjustment and packaging technology expertise has enabled the development of the chip CERALOCK.
This diverse series owes its development to MURATA's original mass production techniques and high reliability, and has achieved importance in the worldwide automotive market.

Features
1. High accuracy resonators whose total tolerance is available for less than +-3,000ppm.
2. High reliability and available for a wide temperature range.
3. Oscillation circuits do not require external load capacitors.
4. Available for a wide frequency range.
5. Extremely small and have a low profile.
6. No adjustment is necessary for oscillation circuits.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
R0 180mm Embossed Tape 3000

Download a PDF file of this page

Related Products