1. Product SearchInductorsDFE21CCN2R2MEL#

DFE21CCN2R2MEL#

“#” indicates a package specification code.

< List of part numbers with package codes >
DFE21CCN2R2MELL

Appearance & Shape

Murata Icon X Specifications

L size 2.0±0.2mm
W size 1.2±0.2mm
T size 0.8mm
Size code inch (mm) 0805 (2012)
Inductance 2.2μH±20%
Inductance Test Frequency 1MHz
Rated current (Isat) (Based on Inductance change) 2100mA
Rated current (Itemp) (Based on Temperature rise) 1800mA
Max. of DC resistance 0.138Ω
Operating Temperature Range (Self-temperature rise is included) -40℃ to 125℃
Class of magnetic shield Metal Alloy
Absolute maximum voltage 20Vdc
Brand Murata
Series DFE21CCN_EL

Murata Icon X Notices

The saturation allowable DC current value is specified when the decrease of the initial Inductance value at 30%. The rated current (Based on the temperature rise) is the current value that reaches 40°C. Keep the temperature (ambient temperature plus self-generation of heat) under 125°C. The rated current is the rated current based on inductance change and the rated current based on temperature rise, whichever is smaller one.

Murata Icon X References

Packaging Specifications Standard Packing Quantity
L 180Embossed Tape 3000

Mass (typ.)

1 piece

0.013g

Murata Icon X Characteristic Data