1. Product SearchNoise Suppression Products/EMI Suppression FiltersCommon Mode Choke Coils/Common Mode Noise FiltersDLW32MH101XK2#

DLW32MH101XK2#

“#” at the end indicates the package specification code.

For A2B®

< List of part numbers with package codes >
DLW32MH101XK2B DLW32MH101XK2L

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Automotive powertrain/safety equipment,Automotive infotainment/comfort equipment,Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Automotive powertrain/safety equipment,A2B ®

Appearance & Shape

Murata Icon X Specifications

Shape SMD
Size Code (in mm) 3225
Size Code (in inch) 1210
Length 3.2mm
Length Tolerance ±0.2mm
Width 2.5mm
Width Tolerance ±0.2mm
Thickness 2.5mm
Thickness Tolerance max.
Rated Current 100mA
Derating of Rated Current No
Rated Voltage 50Vdc
Withstanding Voltage 125Vdc
DC Resistance(max.) 3.36Ω
DC Resistance 2.8Ω±20%
Insulation Resistance(min.) 10MΩ
Operating Temperature Range -40℃ to 125℃
Mass(typ.) 0.072g
Number of Circuit 1
Common Mode Inductance 100μH-30%/+50% (at 0.1MHz)
Operating Temperature Range(Self-temperature rise is included) No
Brand Murata

Murata Icon X Features

1. Approved as noise suppression components by A2B® I/F.
2. High common mode impedance at high frequency range.
  So it is suitable for noise suppression through wide frequency range.
3. Wide operating temperature range meet automotive application.
    (-40 to +125 degrees C)

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 500
L 180mm Embossed Tape 1500

Download a PDF file of this page