1. Noise Suppression Products/EMI Suppression FiltersCommon Mode Choke Coils/Common Mode Noise Filters

DLW32MH101XT2#

“#” indicates a package specification code.

For 1000Base-T1

< List of part numbers with package codes >
DLW32MH101XT2B DLW32MH101XT2L

Appearance & Shape

Murata Icon X Specifications

Shape SMD
Size Code (in mm) 3225
Size Code (in inch) 1210
Length 3.2mm
Length Tolerance ±0.2mm
Width 2.5mm
Width Tolerance ±0.2mm
Thickness 2.5mm
Thickness Tolerance max.
Rated Current 100mA
Derating of Rated Current No
Rated Voltage 50Vdc
Withstanding Voltage 125Vdc
DC Resistance(max.) 3.12Ω
DC Resistance 2.6Ω±20%
Insulation Resistance(min.) 10MΩ
Operating Temperature Range -40℃ to 125℃
Mass(typ.) 0.064g
Number of Circuit 1
Common Mode Inductance 100μH (Typ.) at 500mV,0.1MHz
80μH -25%/+50% at 100mV,0.1MHz
Operating Temperature Range(Self-temperature rise is included) No

Murata Icon X Features

1. Suitable for noise suppression at car area networks.
2. Compliant with 1000Base-T1 of automotive Ethernet standard.
3. Wide operating temperature range meet automotive application.
    (-40 to +125 degrees C)

Murata Icon X Applications

Automotive Usage

Powertrain/Safety

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 500
L 180mm Embossed Tape 1500