DLW32MH201YK2#

    1. Noise Suppression Products/EMI Suppression FiltersEMI Suppression FiltersCommon Mode Choke Coils/Common Mode Noise Filters
< List of part numbers with package codes >
DLW32MH201YK2L

Murata Icon X Appearance & Shape

Appearance | DLW32MH201YK2(DLW32MH201YK2L)
Dimensions | DLW32MH201YK2(DLW32MH201YK2L)

Murata Icon X Specifications

ShapeSMD
Size Code (in mm)3225
Size Code (in inch)1210
Length3.5mm
Length Tolerance±0.4mm
Width2.5mm
Width Tolerance±0.2mm
Thickness2.3mm
Thickness Tolerance±0.2mm
Rated Current70mA
Derating of Rated CurrentYes (Over 125℃)
*For details, please check the derating diagram.
Rated Voltage80Vdc
Withstanding Voltage200Vdc
DC Resistance(max.)4.92Ω
DC Resistance4.1Ω±20%
Insulation Resistance(min.)10MΩ
Operating Temperature Range-55℃ to 150℃
Mass(typ.)0.06g
Number of Circuit1
Common Mode Inductance200μH-20%/+30% (at 0.1MHz)
Operating Temperature Range(Self-temperature rise is included)No

Murata Icon X Features

1. Suitable for noise suppression at car area networks.
2. High common mode impedance at high frequency range.
    So it is suitable for noise suppression through wide frequency range.
3. Wide operating temperature range meet automotive application.
    (-55 to +150 degrees C)

Murata Icon X Applications

Automotive Usage

Powertrain/Safety

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

L

180mm Embossed Tape

1500