1. Product SearchNoise Suppression Products/EMI Suppression FiltersCommon Mode Choke Coils/Common Mode Noise FiltersDLW32PH122XK2#

DLW32PH122XK2#

“#” at the end indicates the package specification code.

< List of part numbers with package codes >
DLW32PH122XK2B DLW32PH122XK2L

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Automotive powertrain/safety equipment,Automotive infotainment/comfort equipment,Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Automotive powertrain/safety equipment

Appearance & Shape

Murata Icon X Specifications

Shape SMD
Size Code (in mm) 3225
Size Code (in inch) 1210
Length 3.2mm
Length Tolerance ±0.2mm
Width 2.5mm
Width Tolerance ±0.2mm
Thickness 2.5mm
Thickness Tolerance max.
Common Mode Impedance (at 1GHz) 900Ω
Common Mode Impedance (at 1GHz) Tolerance (Typ.)
Common Mode Impedance (at 100MHz) 1200Ω
Common Mode Impedance (at 100MHz) Tolerance ±20%
Rated Current 1200mA
Derating of Rated Current Yes (Over 105℃)
*For details, please check the derating diagram.
Rated Voltage 60Vdc
Withstanding Voltage 150Vdc
DC Resistance(max.) 0.06Ω
DC Resistance 0.05Ω±20%
Insulation Resistance(min.) 10MΩ
Operating Temperature Range -40℃ to 125℃
Mass(typ.) 0.073g
Number of Circuit 1
Operating Temperature Range(Self-temperature rise is included) No
Brand Murata

Murata Icon X Features

1. It realizes high impedance characteristics at several tens of
    MHz to several GHz and is suitable for wideband common
    mode noise removal.
2. Low DC Resistance and a large Rated Current are suitable 
    for common mode noise suppression of the power line.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 500
L 180mm Embossed Tape 1500

Download a PDF file of this page