1. Noise Suppression Products/EMI Suppression FiltersMicrowave Absorbers

Murata Icon X Appearance & Shape

Appearance | EA2070A050

Murata Icon X Specifications

Applicable Frequency(typ.)0.1 to 3.0GHz
Flame Class-
Operating Temperature Range-40℃ to 120℃

Murata Icon X Features

1. Magnetically shielded high-micro and high-loss
   characteristics can suppress noise in a wide
   frequency band for digital equipment.
2. Thin (0.2mm-1.0mm) and fl exible sheet provides
   easy handling in assembly process.
3. Holds easily in equipment with adhesive tape
4. EA20xx series: Halogen Free type
   EA21xx series: UL94V-0 certifi ed material is used
   When inquiring, please contact us with size code,
   referring to "Part Numbering."

Murata Icon X Applications

Other Usage

For general