1. CapacitorsCeramic CapacitorsCeramic Capacitors(SMD)

GCM1887U2A222JA16#

“#” indicates a package specification code.

< List of part numbers with package codes >
GCM1887U2A222JA16J GCM1887U2A222JA16D

Appearance & Shape

Murata Icon X Specifications

Length 1.6±0.1mm
Width 0.8±0.1mm
Thickness 0.8±0.1mm
Capacitance 2200pF ±5%
Distance between external terminals g 0.5mm min.
External terminal size e 0.2 to 0.5mm
Operating Temperature Range -55℃ to 125℃
Rated Voltage 100Vdc
Size code in inch(mm) 0603 (1608M)
TC -750±120ppm/℃
Temperature characteristics (complied standard) U2J(EIA)
Temperature range of temperature characteristics 25℃ to 85℃
Product Search Assistant Introducing similar parts with same or smaller size.

Murata Icon X References

Packaging Specifications Minimum Order Quantity
J 330mm Paper Tape 10000
D 180mm Paper Tape 4000

Mass (typ.)

1 piece

6.3mg

φ180mm Reel

144g

Murata Icon X Characteristic Data

Download a PDF file of this page