1. CapacitorsCeramic CapacitorsCeramic Capacitors(SMD)

GRM155R61A475MEAA#

“#” indicates a package specification code.

< List of part numbers with package codes >
GRM155R61A475MEAAD GRM155R61A475MEAAJ

Appearance & Shape

Murata Icon X Specifications

Length 1.0±0.15mm
Width 0.5±0.15mm
Thickness 0.5±0.15mm
Capacitance 4.7μF ±20%
Distance between external terminals g 0.3mm min.
External terminal size e 0.15 to 0.35mm
Operating Temperature Range -55℃ to 85℃
Rated Voltage 10Vdc
Size code in inch(mm) 0402 (1005M)
Capacitance change rate ±15.0%
Temperature characteristics (complied standard) X5R(EIA)
Temperature range of temperature characteristics -55℃ to 85℃
Product Search Assistant Introducing similar parts with same or smaller size.

Murata Icon X Notices

Derating1

Murata Icon X References

Packaging Specifications Minimum Order Quantity
D 180mm Paper Tape 10000
J 330mm Paper Tape 40000

Mass (typ.)

1 piece

2.5mg

φ180mm Reel

135g

Murata Icon X Characteristic Data

Download a PDF file of this page